text.skipToContent text.skipToNavigation

Catalog No. : MM100

Description:  1 INCH FEMALE REDUCER

UPC: 624871007267

Made or assembled in Canada.

1 inch female reducer.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Miscellaneous Conduit Bodies

Application

To reduce the size of mast entering a meter socket hub

Specifications

Material

Zinc

Color

Silver

Classifications

Brand Name

Microlectric

Dimensions

Hub Size

1 in

Documents/Support Tools

Sales Drawing

Click here