Catalog No. : MM10
Description: 10 FT X 2 1/2 INCH MAST
UPC: 624871007205
Made or assembled in Canada.
10 feet x 2-1/2 inches outside diameter mast.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Miscellaneous Conduit Bodies |
|
Application |
For overhead installation |
Specifications
|
Material |
Steel |
|
Finish |
Galvanized |
|
Color |
Silver |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 27716 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR27716 | 463202 | N/A | 2707261_2014-04-01 | N/A |
Documents/Support Tools
|
Sales Drawing |