text.skipToContent text.skipToNavigation

Catalog No. : MLP187-5-A

Description:  SHRINK-KON 25X1,2M GREEN

UPC: 5414363104988

Heat Shrink Tubing, Flexible for High Specifications, UL/CSA Listed, Thin Wall, Shrink Ratio 2:1, 3/16 Inch/4.8mm Expanded Diameter, Green, 25 X 1.22M Lengths
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

2:1

Flammability

Flame Retardant

Color

Green

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

4 ft , 1.22 m

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000217 Shrink tubing

Type

Heat-shrink

Model

Thin-walled

Shrink rate

2:1

Inner diameter before heat-shrink

4.8 mm

Inner diameter before heat-shrink

0.19 inch

Inner diameter after heat-shrink

2.4 mm

Inner diameter after heat-shrink

0.09 inch

Nominal diameter inch

3/16 inch

Wall thickness after shrinking

0.5 mm

Wall thickness after shrinking

0.02 inch

Length

1.22 m

Length

4 ft

Operation temperature

-55-+135 °C

Operation temperature

-67-+275 °F

Colour

Green

Material

Polyolefin (PO-X)

Halogen free

N

With inner glue

N

Printable

N

UL approval

Y

Documents/Support Tools

Sales Drawing

Click here