Catalog No. : MKAH-M162-10
Description: FTNG 45D M16 NW12 PA6/BR IP69 GRY
UPC: 786209959003
PMAFIX Pro 45 Degree Grey Two-Piece Elbow with Metric Threads, Elbow Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M16x1.5, Thread Length - 10, Conduit Size NW - 12
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very high impact resistance, even at very low temperatures
- High thread and system connection strengths
- Easy push-in assembly for maximum installation reliability
- Screwdriver required for dismantling, impeding unauthorized or accidental opening
- Space-saving dismantling
- Excellent conduit pull-out strength
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical conduit elbow |
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
Material |
High-Grade Specially Formulated Polyamide/Nylon 6 |
Color |
Gray |
Classifications
Brand Name |
PMA |
Dimensions
Size |
M16 |
Trade Size |
NW12 |