text.skipToContent text.skipToNavigation

Catalog No. : MK9-PL120CN9

Description:  ADHESIVE LABEL CASSETTE WH.12MMX8ME

UPC: 786210932446

Promark MK9 Adhesive Tape Cassette - Tape Width 12 mm x 8 Meters, Color White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.315 in , 8 mm

Width

39.37 in , 12 mm

Documents/Support Tools

Sales Drawing

Click here