text.skipToContent text.skipToNavigation

Catalog No. : MK9-PL120CN4

Description:  ADHESIVE LABEL CASSETE YEL 12MMX8ME

UPC: 786210932439

Cassette with Adhessive Label Tape - Width 12mm x 8 Meters, Color Yellow
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

Yellow

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.47 in , 12 mm

Documents/Support Tools

Sales Drawing

Click here