text.skipToContent text.skipToNavigation

Catalog No. : MK9-PL090CN9

Description:  ADHESIVE LABEL CASE 9MM8ME WHT

UPC: 786210978376

Cassette with Adhessive Label Tape - Width 9mm x 8 Meters, Color White
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire identification marker

Specifications

Color

White

Classifications

Brand Name

EZ-Code

Dimensions

Length

0.315 in , 8 mm

Width

0.35 in , 9 mm