text.skipToContent text.skipToNavigation

Catalog No. : MHL80LD7ADN

Description:  MINI-PHANTOM 12V80W ADNA

UPC: 787321122788

Battery Unit, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 72W, Unit Type: NEMA-4X, self-powered, two lamps, Lamp T ype: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, time delay (15 minutes), 120/347VAC, Head Style: shielded, Battery Run Time (Mini mum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting