text.skipToContent text.skipToNavigation

Catalog No. : MHG/LD9

Description:  MINI-RETRACT-RMT 120VAC-GEN

UPC: 787321158572

Remote Unit, Unit capacity: remote AC generator, maximum 100W, 120VAC, Voltage DC: 12V, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting