Catalog No. : MH40
Description: INTERCHANGEABLE 4 INCH HUB
UPC: 624871003719
Made or assembled in Canada.
Threaded interchangeable hubs aluminum. For 4 inches hub opening. Hub size: 4 inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Hub adapters |
|
Application |
For 4 inches hub opening |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
Microlectric |
|
Standard |
CSA 29700 |
Dimensions
|
Size |
4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR29700 | 441202 | N/A | 80006051_2019-06-21 | N/A |
Documents/Support Tools
|
Sales Drawing |