text.skipToContent text.skipToNavigation

Catalog No. : MH35

Description:  INTERCHANGEABLE 3 1/2 INCH HUB

UPC: 624871003702

Made or assembled in Canada.

Threaded interchangeable hubs aluminum. For 4 inches hub opening. Hub size: 3-1/2 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hub adapters

Application

For 4 inches hub opening

Specifications

Material

Aluminum

Classifications

Brand Name

Microlectric

Standard

CSA 29700
CSA 29700

Dimensions

Size

3-1/2 Inches

Documents/Support Tools

Sales Drawing

Click here