text.skipToContent text.skipToNavigation

Catalog No. : MH25

Description:  INTERCHANGEABLE 2 1/2 INCH HUB

UPC: 624871003689

Made or assembled in Canada.

Threaded interchangeable hubs aluminum. For 2-1/2 inches regular hub opening (add hub adapter plate BS052 if used with units having 4 inches hub openings). Hub size: 2-1/2 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hub adapters

Application

For 2-1/2 inches regular hub opening

Specifications

Material

Aluminum

Classifications

Brand Name

Microlectric

Standard

CSA 29700
CSA 29700

Dimensions

Size

2-1/2 Inches

Documents/Support Tools

Sales Drawing

Click here