text.skipToContent text.skipToNavigation

Catalog No. : MH15

Description:  INTERCHANGEABLE 1 1/2 INCH HUB

UPC: 624871003665

Made or assembled in Canada.

Threaded interchangeable hubs aluminum. For 2-1/2 inches regular hub opening. Hub size: 1-1/2 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hub adapters

Application

For 2-1/2 inches regular hub opening

Specifications

Material

Aluminum

Classifications

Brand Name

Microlectric

Standard

CSA 29700

Dimensions

Size

1-1/2 Inches

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR29700 441202 N/A 80006051_2019-06-21 N/A

Documents/Support Tools

Sales Drawing

Click here