text.skipToContent text.skipToNavigation

Catalog No. : MH12X

Description:  INTERCHANGEABLE 1 1/4 INCH HUB

UPC: 624871003658

Made or assembled in Canada.

Threaded hubs aluminum. For 2-1/2 inches regular hub opening. Hub size: 1-1/4 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Hub adapters

Application

For 2-1/2 inches regular hub opening

Specifications

Material

Aluminum

Classifications

Brand Name

Microlectric

Standard

CSA 29700
CSA 29700

Dimensions

Size

1-1/4 inches

Documents/Support Tools

Sales Drawing

Click here