text.skipToContent text.skipToNavigation

Catalog No. : MGRA242LD2B

Description:  RSPBU 6V24W LC BLACK

UPC: 787321125673

Battery Unit, Voltage DC: 6V, Battery Wattage (W): 24, two heads, MR16 LED, 6V-5W, Colour: black, Battery Type: lead-calcium, 120/347VAC, self-powered, two lamps, wall mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting