text.skipToContent text.skipToNavigation

Catalog No. : MGR12A482LD10WZC

Description:  12V48W PLASTIC BATT UNIT 6W LED

UPC: 624616372070

Battery Unit, Voltage DC: 12V, Battery Wattage: 48W, two heads, MR16 LED, 12V-6W, Colour: factory white, Battery Type: lead-calcium, 120/277VAC, self-powered, two lamps, wall mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting