text.skipToContent text.skipToNavigation

n° de catalogue : MGR12A482L7WATLCT3

Description:  MGR12A482LD7WATLCT3

UPC: 787321146487

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 48, two heads, MR16 LED, 12V-4W, Colour: factory white, diagnostics, audible, line cord, time delay (15 minutes), Battery Type: lead-calcium, 120VAC, self-powered, two lamps, wall mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes, Frequency: 60 Hz
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

éclairage d’urgence