text.skipToContent text.skipToNavigation

Catalog No. : MGR12A482L10WZUATN

Description:  MGR12A482LD10WZUATN

UPC: 787321138437

Battery Unit, Voltage DC: 12V, Battery Wattage (W): 48, two heads, MR16 LED, 12V-6W, Colour: factory white, diagnostics, non-audible, Battery Type: lead-calcium, 120/208/220-240VAC, self-powered, two lamps, wall mount, Head Style: shielded, Battery Run Time (Minimum): 30 minutes, Frequency: 50/60 Hz
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting