Catalog No. : MG15
Description: BUSHING 7/16
UPC: 708917206378
Midget Ever-Lok Cable Bushing, Hole Diameter 0.438 Inches, Material Oil-Resistant Neoprene
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical sleeves |
Specifications
Material |
Neoprene |
Classifications
Brand Name |
Russellstoll |