text.skipToContent text.skipToNavigation

Catalog No. : MDBOOT-4

Description:  MOTOR DISC. BOOT BODY SIZE 4

UPC: 786209893406

KUBE 600kV Insulator Boot for Disconnect Series MD-M and MD-F, Insulates Body Size 4, Black Thermoplastic Rubber
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Insulate motor lead disconnects.

Descriptors

Category

Wire terminal disconnect

Application

Insulate motor lead disconnects.

Specifications

Voltage Rating

600 kV

Material

Thermoplastic Rubber

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001051 Tube cable lug for copper conductors

Slender flange model

N

Insulated

N

Documents/Support Tools

Sales Drawing

Click here

Click here