Catalog No. : MDBOOT-1
Description: MLD BOOT INS BSZ 1
UPC: 786210786926
600 kV insulating boot for motor lead disconnects, body size 1, black thermoplastic rubber.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Insulate motor lead disconnects.
Descriptors
|
Category |
Wire terminal disconnect |
|
Application |
Insulate motor lead disconnects. |
Specifications
|
Voltage Rating |
600 kV |
|
Material |
Thermoplastic Rubber |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503000 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |