text.skipToContent text.skipToNavigation

Catalog No. : MD775

Description:  METHODTRACT MTRDISC LUG 775/24 5/16

UPC: 786210864426

T&B Method Traction Motor Disconnect Lug for Diesel-Electric Locomotives, Cable Size 775/24, Bolt Hole 5/16 Inch on 7/8 Inch Centers, Die Code 76
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Application Tools: TBM15I, 21940

Descriptors

Category

Wire terminal disconnect

Specifications

Voltage Rating

600 V

Material

Copper

Finish

Tin Plated

Classifications

Brand Name

Color Keyed / Blackburn

Compliance and Certifications

REACH REACH 240 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here