text.skipToContent text.skipToNavigation

Catalog No. : MD6M-3

Description:  No6AWG MALE BODY SIZE 3

UPC: 786210950136

KUBE Male (One Load) Copper Motor Pigtail Disconnect, Wire Size 6 AWG, Body Size 3, Die Color Code Blue, Grainger Label
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Color

Blue

Voltage Rating

600 V

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

6 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant