text.skipToContent text.skipToNavigation

Catalog No. : MD6F-3

Description:  No6 MOTOR DISC FEMALE No3 BODY SIZE

UPC: 786210936628

KUBE Female Copper Motor Pigtail Disconnect, Wire Size 6 AWG, Body Size 3, Die Color Code Blue
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Material

Copper

Color

Blue

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

6 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH SVHC REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant