Catalog No. : MD450
Description: METHODTRACT MTRDISC LUG 450/24 5/16
UPC: 786210864396
T&B Method Traction Motor Disconnect Lug for Diesel-Electric Locomotives, Cable Size 450/24, Bolt Hole 5/16 Inch on 7/8 Inch Centers, Die Code 60
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Application Tools: TBM15I, 21940
Descriptors
Category |
Wire terminal disconnect |
Specifications
Voltage Rating |
600 V |
Material |
Copper |
Finish |
Tin Plated |
Classifications
Brand Name |
Color Keyed / Blackburn |