Catalog No. : MCLF-ADT
Description: TOOL, MCLF ASSEMBLY
UPC: 783786199754
Hex Wrench for set screw removal and replacement when assembling/disassembling end fittings. Supplied as standard with replacement fuses. 3/8 inch (10mm) Sq. Drive, 3/16 inch (5mm) Hex Pin
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Fuse parts or accessories |
|
Special Features |
Hex Wrench for set screw removal and replacement when assembling/disassembling end fittings. |
Specifications
|
Voltage Rating |
5 to 35 kV |
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Size |
3/8 inch (10mm) Sq. Drive, 3/16 inch (5mm) Hex Pin |
Documents/Support Tools
|
Sales Drawing |