text.skipToContent text.skipToNavigation

Catalog No. : MCD95-6

Description:  6 TON METRIC DIE, WIRE SIZE 95MM2

UPC: 786210959030

Steel 6 Ton Hex Metric Die for Installing 95 millimeters squared
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Steel

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

95-95 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here