text.skipToContent text.skipToNavigation

Catalog No. : MCD95-14

Description:  14 TON HEX METRIC DIE 95 MM2

UPC: 786210959214

14 Ton Metric Die - Wire Size 95 millimeters squared, Use with TBM60MCC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

95-95 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here