text.skipToContent text.skipToNavigation

Catalog No. : MCD800-60

Description:  60TON METRIC DIE, WIRE SIZE 800MM2

UPC: 786210959382

60 Ton Metric Die - Wire Size 800 millimeters squared, Use with TBM60MCC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

60 ton

Material

Steel

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

800-800 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here