text.skipToContent text.skipToNavigation

Catalog No. : MCD630-60

Description:  60 TON METRIC DIE, WIRE SIZE 630MM2

UPC: 786210959368

Steel 60 Ton Hex Metric Die for Installing 630 millimeters squared
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

60 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Size

630 millimeters squared

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

630-630 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here