text.skipToContent text.skipToNavigation

Catalog No. : MCD6-6

Description:  6 TON METRIC DIE, WIRE SIZE 6MM2

UPC: 786210958958

Steel 60 Ton Hex Metric Die for Installing 6 millimeters squared
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

60 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Size

6 millimeters squared

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

6-6 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here