text.skipToContent text.skipToNavigation

Catalog No. : MCD500-26

Description:  26TON METRIC DIE 500MM2 W/ TBM60MCC

UPC: 786210959290

26 Ton Metric Die - Wire Size 500 millimeters squared, Use with TBM60MCC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

26 ton

Material

Steel

Classifications

Brand Name

Application Tooling

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here