text.skipToContent text.skipToNavigation

Catalog No. : MCD185-14

Description:  14 TON HEX METRIC DIE 185 MM2

UPC: 786210959245

14 Ton Metric Die - Wire Size 185 millimeters squared, Use with TBM60MCC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Steel

Color

Black

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

185-185 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here