text.skipToContent text.skipToNavigation

Catalog No. : MCD16-6

Description:  6 TON METRIC DIE, WIRE SIZE 16MM2

UPC: 786210958972

Steel 6 Ton Hex Metric Die for Installing 16 millimeters squared
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

6 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

16-16 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here