text.skipToContent text.skipToNavigation

Catalog No. : MCD1000-60

Description:  60TON METRIC DIE, WIRE SIZE 1000MM2

UPC: 786210959436

60 Ton Metric Die - Wire Size 1000 millimeters squared, Use with TBM60MCC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

60 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Size

8 AWG

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

1000-1000 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here