Catalog No. : MCD10-6
Description: 6 TON METRIC DIE, WIRE SIZE 10MM2
UPC: 786210958965
14 Ton Metric Die - Wire Size 10 millimeters squared, Use with TBM60MCC
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
14 ton |
Material |
Steel |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
10 millimeters squared |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Cross section |
10-10 mm² |
Compression shape |
Hexagon |
Documents/Support Tools
Sales Drawing |