text.skipToContent text.skipToNavigation

Catalog No. : MCD10-14

Description:  14 TON STEEL METRIC DIE 10 MM2

UPC: 786210959153

Steel 14 Ton Hex Metric Die for Installing 10 millimeters squared
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

14 ton

Material

Steel

Classifications

Brand Name

Application Tooling

Dimensions

Size

10 millimeters squared

ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Cross section

10-10 mm²

Compression shape

Hexagon

Documents/Support Tools

Sales Drawing

Click here