Catalog No. : MCCA17-M10
Description: METRIC LUG - SPECIAL ONE HOLE
UPC: 786209982292
Descriptors
|
Category |
Cable or wire lug |
Specifications
|
Cable Size |
70 AWG |
|
Number Of Holes |
1 |
|
Insulation |
None |
|
Material |
Copper |
|
Mounting |
Screw |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
Sustainability
|
Bolt dimension (metric) |
10 |
|
Connecting angle |
180° (horizontal) |
|
Slender flange model |
N |
|
Insulated |
N |
|
With sight-hole |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Number of mounting holes |
1 |
|
AWG size |
Other |