text.skipToContent text.skipToNavigation

Catalog No. : MCCA12-M8

Description:  SPCL LUG METRIC

UPC: 786209981172

Copper One-Hole Metric Lug, Bolt Hole M8, Wire Size 50 Flex, Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

50 AWG

Number Of Holes

1

Insulation

None

Material

Copper

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

ETIM EC001051 Tube cable lug for copper conductors

Bolt dimension (metric)

8

Connecting angle

180° (horizontal)

Slender flange model

N

Insulated

N

With sight-hole

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other