Catalog No. : MCAN-6B-35-22
Description: 23 KV MOLDED CANISTER FUSE
UPC: 783786364008
Molded Fuse Canister, 35 kV, 65 Amps, 200 Amp Bushing Wells on both Ends
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Fuses are Fully Sealed and Submersible |
|
Application |
Padmount, Subsurface and Vault Applications |
Specifications
|
Material |
EPDM Rubber Housing |
|
Temperature Rating |
-30 to + 65 C |
Classifications
|
Brand Name |
ELASTIMOLD |
|
Standard |
ANSI C37.40, ANSI C37.41, ANSI C37.47, ANSI/IEEE 386 |
Documents/Support Tools
|
Support/Tools |