text.skipToContent text.skipToNavigation

Catalog No. : MCAN-5B-25-26

Description:  FUSE CANISTER, 25 KV, 2.25X14.37

UPC: 783786442966

Molded Fuse Canister, 25 Kv, 2.25 X 14.37 X 14.37. 15.5kV, 3-50 Amps. 200 Amp Bushing Well on End, and 600 Amp Bushing for Main Bushing.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Special Features

Fuses are Fully Sealed and Submersible

Application

Padmount, Subsurface and Vault Applications

Specifications

Material

EPDM Rubber Housing

Temperature Rating

-30 to + 65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.40, ANSI C37.41, ANSI C37.47, ANSI/IEEE 386

Documents/Support Tools

Support/Tools

Click here