Catalog No. : MCAN-4-5
Description: ADAPTER 4B FUSE TO 5B CANISTER
UPC: 783786318766
Mounting Code Adapter, Code 4B size fuse to a Code 5B canister. A Mounting Code Adapter is used to Extend the Fuse End Cap Ferrule so that a Shorter Fuse may be Installed in a Higher-Number Coded Canister.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Application |
Used to Extend the Fuse End Cap Ferrule so that a Shorter Fuse maybe Installed in a Higher-Number Coded Canister. |
Specifications
Material |
Stainless Steel |
Classifications
Brand Name |
ELASTIMOLD |
Documents/Support Tools
Support/Tools |