text.skipToContent text.skipToNavigation

Catalog No. : MC40-L

Description:  AUTO.STRIPPER AND CRIMPER 4-10MM2

UPC: 786210237589

Electro-Pneumatic Controlled Automatic Stripper Crimper. Ferrule sizes 4 mm2 to 10 mm2. Automatic Processing of Wire End Sleeve Lengths 10-12mm long. BenchTop Device - Wire Stripping and Crimping Machine. Dimensions 240 mm Wide x 390 mm High x 490 mm Deep. Weight 28 kg.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery powered crimping tool

Special Features

BenchTop Device

Application

Wire Stripping and Crimping

Classifications

Brand Name

Sta-Kon

Dimensions

Size

240 mm Wide x 390 mm High x 490 mm Deep. Weight 28 kg.