text.skipToContent text.skipToNavigation

Catalog No. : MC224DD

Description:  MALE CRIMP INSERT

UPC: 786210394893

Male crimp terminal insert. For use with DD series.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Component terminal block

Specifications

Voltage Rating

600 VAC

Material

Glass-filled Thermoplastic

Classifications

Brand Name

Pos-E-Kon

Dimensions

Wire Size

26-14 AWG

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here