text.skipToContent text.skipToNavigation

Catalog No. : MALB-9

Description: 

UPC:

3-1/2 inch Threaded Die Cast Aluminum Mogul Conduit Body with Cover and Gasket. For Use with Rigid/IMC Conduit.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Copper-free aluminum provides increased corrosion resistance.
  • Precision cast and machined surfaces permit safer wire pulling.
  • Clean cover edges provide good gasket sealing.
  • Precision NPT threaded hubs enable trouble-free field installation for rigid and IMC conduit.
  • Deep slotted stainless steel cover screws for faster installation.
  • Clear UL, CSA and cubic content markings speed approval by inspectors.
  • Dome-style cover permits easy wire pulling.
  • For use with rigid/IMC conduit
  • Rain tight junction for bringing electrical service into a location.

Descriptors

Category

Electrical conduit fitting body

Special Features

Copper-Free Aluminum Provides Increased Corrosion Resistance.

Application

For Use with Rigid/IMC Conduit

Specifications

Material

Aluminum Die Cast

Classifications

Brand Name

Steel City

Standard

UL E28720, CSA

Dimensions

Hub Size

3-1/2 in

ETIM EC003618 Form part for installation tubes

Model

Bend type LB (Canada)

Material

Metal

Material quality

Aluminium