Catalog No. : MALB-3
Description:
UPC:
1 inch Threaded Die Cast Aluminum Mogul Conduit Body with Cover and Gasket. For Use with Rigid/IMC Conduit.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit fitting body |
Special Features |
Copper-Free Aluminum Provides Increased Corrosion Resistance. |
Application |
For Use with Rigid/IMC Conduit |
Specifications
Material |
Aluminum Die Cast |
Classifications
Brand Name |
Steel City |
Standard |
UL E28720, CSA |
Dimensions
Hub Size |
1 in |
ETIM Classification
ETIM
EC003618 Form part for installation tubes
Model |
Bend type LB (Canada) |
Material |
Metal |
Material quality |
Aluminium |