text.skipToContent text.skipToNavigation

Catalog No. : M972U

Description:  NON-INS TUB RNG 4/0AN250 5/16 90DEG

UPC: 786210849584

Non-Insulated Tubular Ring Terminal with 90 Degree Bend, Length 2.28 Inches, Width 1.12 Inches, Bolt Hole 5/16 Inch, Wire Range 4/0AN-250kcmil, Copper, Tin Plated, 50 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical terminals

Specifications

Material

Copper

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

4/0AN-250 kcmil

ETIM EC001051 Tube cable lug for copper conductors

Connecting angle

90°

Flange shape

Ring shape

Slender flange model

N

Insulated

N

Material

Copper

Surface protection

Tinned

Number of mounting holes

1

AWG size

Other