text.skipToContent text.skipToNavigation

Alternate Catalog No. : M778 3/8 B

Catalog No. : M7783/8B

Description:  B TOP BEAM C-CLAMP,B-STEEL

UPC: 616013230350

C-Clamp, Steel Wide Jaw, Rod Size 3/8 Inch, Design Load 400 Pounds, Black Finish Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Provides clamping under roof installations with bar joist construction.

Specifications

Material

Malleable Iron

Finish

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here