text.skipToContent text.skipToNavigation

Alternate Catalog No. : M778 1/2 B

Catalog No. : M7781/2B

Description:  WIDE JAW C-CLP ROD SZ 1/2IN BLK STL

UPC: 616013230336

C-Clamp, Steel Wide Jaw, Rod Size 1/2 Inch, Design Load 500 Pounds, Black Finish Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Provides clamping under roof installations with bar joist construction.

Specifications

Material

Malleable Iron

Finish

Black

Classifications

Brand Name

Superstrut

Documents/Support Tools

Sales Drawing

Click here