text.skipToContent text.skipToNavigation

Catalog No. : M778-1/2EG

Description:  WIDE JAW C-CLP ROD SZ 1/2IN EG STL

UPC: 616013069523

C-Clamp, Steel Wide Jaw, Rod Size 1/2 Inch, Design Load 500 Pounds, Electro-Galvanized Malleable Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Beam clamps

Application

Provides clamping under roof installations with bar joist construction.

Specifications

Material

Malleable Iron

Finish

SilverGalv/Electro-Galvanized

Classifications

Brand Name

Superstrut

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC000474 Screw clamp

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here